IESNA:LM-63-2002
[TEST]P1056129
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1195D927-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3128
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1570.6 1559 1552.1 1540.5 1525.5 1504.7 1480.5 1452.7 1421.5 1386.8
1348.7 1307.1 1263.2 1218.1 1169.6 1119.9 1069 1017 962.7 907.2
848.3 791.7 733.9 676.1 617.1 558.2 498.1 434.5 374.4 317.8
256.6 202.2 150.2 101.7 57.8 20.8 0
1570.6 1577.5 1569.4 1552.1 1527.8 1498.9 1464.3 1426.1 1385.7 1340.6
1293.2 1242.4 1189.2 1134.9 1078.3 1019.3 960.4 900.3 840.2 778.9
717.7 655.3 594 532.8 472.7 413.7 356 300.5 245 194.2
156 122.5 91.3 63.6 39.3 18.5 0
1570.6 1563.7 1548.6 1519.7 1485.1 1446.9 1401.9 1352.2 1299 1241.2
1181.1 1116.4 1050.5 983.5 916.5 848.3 782.4 717.7 655.3 591.7
531.6 473.8 417.2 365.2 312 272.7 239.2 209.2 179.1 151.4
124.8 100.5 77.4 55.5 35.8 17.3 0
1570.6 1566 1540.5 1504.7 1463.1 1415.7 1363.7 1303.6 1236.6 1167.3
1095.6 1022.8 950 877.2 805.5 736.2 666.8 602.1 542 485.4
429.9 375.6 336.3 305.1 272.7 241.5 212.6 187.2 161.8 137.5
114.4 93.6 71.7 52 33.5 15 0
1570.6 1568.3 1547.5 1511.7 1466.6 1418 1359.1 1294.4 1226.2 1152.2
1074.8 996.2 922.2 848.3 776.6 706.1 642.6 580.2 521.2 465.7
409.1 365.2 331.7 300.5 268.1 239.2 211.5 186.1 161.8 137.5
115.6 93.6 72.8 52 33.5 16.2 0
